The store will not work correctly in the case when cookies are disabled.
India
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 13093005

Frame with large cut-out B.3 alu, black/anthracite 13093005

EAN-Nr.
4011334371663
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Frame with large cut-out B.3 alu, black/anthracite

13093005

  • Technical characteristics
  • Environmental value
  • Documentations

Technical characteristics

Capa­city
  • Number of gangs
    1
Mater­ials
  • Colour
    Black
  • RAL code
    9005
  • Surface finish
    Matt
  • Material
    Aluminium, Metal
  • Treat­ment
    Anod­ised
Dimen­sions
  • Height
    137,10 mm
  • Width
    91 mm
  • Depth
    9,50 mm
Accessories
  • Has labelling field
    No
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Vertical
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK07

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

PEP-Decorative frame for switch & socket-EN
PDF
35,41 MB
REACH declaration 13093005
PDF
Hager RoHS report 13093005
PDF

Downloads

  • Image 13093005  | Hager

    Product Image 13093005

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-27

    PDF
    253,89 kB
More documentation

Products

  • Catalogues and brochures
  • Commercial distribution
  • Modular devices
  • Lighting connection
  • Residential distribution
  • Wiring accessories
  • Building automation

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Médiation
  • Politique de confidentialité
  • Mentions légales
  • Cookies

Tous droits réservés Hager 2023