Frame 1gang B.7 anthracite, matt 10116626
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
USB power supply 1 products available -
Venetian blind switch/-push button 1 products available -
Push-switch button 1 products available -
Rocker 9 products available -
Centre piece for dimmer 3 products available -
Centre piece for room thermostat 3 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs1
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height90 mm
-
Width95 mm
-
Depth9,60 mm
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Declaration of conformity
EU Declaration of Conformity
dc26-1268
PDF496,39 kB
More documentation