The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Spare parts and accessories
    • Spare parts for char­ging stations
    • XVS202
    EAN
    3250610107713
    Packaging
    1 Piece
    • Spare parts for char­ging stations

    Attached cable 6.5 m 22kW witty plus/pro EVCS XVS202

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Attached cable 6.5 m 22kW witty plus/pro EVCS

    XVS202

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Black
    • RAL code
      9011
    Cable
    • Cable length
      6.5 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report XVS202
    PDF

    Downloads

    • Product image

      Image XVS202  | Hager

      Product Image XVS202

    • Product datasheet

      Image Hager Product data sheet XVS202  | Hager

      Hager Product data sheet XVS202

      Attached cable 6.5 m 22kW witty plus/pro EVCS

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      XVS110 - Sealing cover +  HMI [socket] for witty
      XVS110
      Sealing cover + HMI [socket] for witty
    • 2
      XVS203 - Attached cable 6.5 m 7kW
      XVS203
      Attached cable 6.5 m 7kW
    • 3
      XVS120 - Cover plate Graphite black RAL9011 [socket]
      XVS120
      Cover plate Graphite black RAL9011 [socket]
    • 4
      XVS000 - Accessory kit witty
      XVS000
      Accessory kit witty
    • 5
      XVS301 - Split-core Current Transformer 100A
      XVS301
      Split-core Current Transformer 100A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland