The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Spare parts and accessories
    • Accessories for char­ging stations
    • XVA137
    EAN
    3250610022818
    Packaging
    1 Piece
    • Accessories for char­ging stations

    Extension for basic pedestal for witty one XVA137

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Extension for basic pedestal for witty one

    XVA137

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    XVA130
    XVA130
    A charging station basic pedestal for witty one
    Add to a list
    Add to a list
    XVA135
    XVA135
    2 charging station basic pedestal for witty one
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 6 products available

    Referenced by

    • XVA130

      A charging station basic pedestal for witty one

      €0.00  / *
    • XVA135

      2 charging station basic pedestal for witty one

      €0.00  / *
    • XVU107CCT-MO

      EV-Charging Station 7kW 1ph attached cable with CT 1ph one MONTA

      €0.00  / *
    • XVU107SCT-MO

      EV-Charging Station 7kW 1ph socket with CT 3ph one MONTA

      €0.00  / *
    • XVU122CCT-MO

      EV-Charging Station 22kW 3ph attached cable with CT 1ph one MONTA

      €0.00  / *
    • XVU122SCT-MO

      EV-Charging Station 22kW 3ph socket with CT 3ph one MONTA

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      810 mm
    • Width
      180 mm
    • Depth
      80 mm
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Material
      Steel
    • Colour
      Black
    • RAL code
      9011
    Weight
    • Load capa­city
      2.210 kg

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration XVA137
    PDF
    RoHS report XVA137
    PDF

    Downloads

    • Product image

      Image XVA137  | Hager

      Product Image XVA137

    • Product datasheet

      Image Hager Product data sheet XVA137  | Hager

      Hager Product data sheet XVA137

      Extension for basic pedestal for witty one

      PDF
    • Installation manual

      Image Installation manual en-GB, en-AU, en-NZ, en-US 2024-11-29  | Hager

      Installation manual en-GB, en-AU, en-NZ, en-US 2024-11-29

      PDF
      6,09 MB
      Image Installation manual es-ES, pl-PL, pt-PT, el-GR 2024-11-28  | Hager

      Installation manual es-ES, pl-PL, pt-PT, el-GR 2024-11-28

      PDF
      4,06 MB
    • Declaration of conformity

      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      EVCS Stacje ładowania samochodów elektrycznych witty - akcesoria; XVA13…

      PDF
      297,07 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2024-09-18

      PDF
      417,34 kB
    More documentation

    Discover more of this product range

      5
    • 1
      XVA400 - Kit of 3 RFID key tags for witty
      XVA400
      Kit of 3 RFID key tags for witty
    • 2
      XVA130 - A charging station basic pedestal for witty one
      XVA130
      A charging station basic pedestal for witty one
    • 3
      XVA410 - Kit of 3 RFID badges for witty
      XVA410
      Kit of 3 RFID badges for witty
    • 4
      XVA135 - 2 charging station basic pedestal for witty one
      XVA135
      2 charging station basic pedestal for witty one
    • 5
      XVA420 - Kit of 10 RFID badges for witty
      XVA420
      Kit of 10 RFID badges for witty

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland