The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta Decor­ative
    • Double pole switches / FCU
    • WRSU83PSB
    catalog.pageproduct.product.info.ean
    5015654742812
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Double pole switches / FCU

    13A FCU Unswitched Polished Steel Black Insert WRSU83PSB

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    13A FCU Unswitched Polished Steel Black Insert

    WRSU83PSB

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    Mater­ials
    • Material
      Stain­less steel
    • Trans­parent
      catalog.pageproduct.attribute_boolean.no
    Connectivity
    • Mounting type
      Screw mounting

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration WRSU83PSB
    PDF
    RoHS report WRSU83PSB
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WRSU83PSB

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WRSU83PSB

      13A FCU Unswitched Polished Steel Black Insert

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WRSU83BSB - 13A FCU Unswitched Brushed Steel Black Insert
      WRSU83BSB
      13A FCU Unswitched Brushed Steel Black Insert
    • 2
      WFSU83BSB - 13A FCU Unswitched Brushed Steel Black Insert
      WFSU83BSB
      13A FCU Unswitched Brushed Steel Black Insert
    • 3
      WFSSU83FOBSW - 13A  FCU Switched with Flex Outlet Brushed Steel White Insert
      WFSSU83FOBSW
      13A FCU Switched with Flex Outlet Brushed Steel White Insert
    • 4
      WRSU83PSW - 13A FCU Unswitched Polished Steel White Insert
      WRSU83PSW
      13A FCU Unswitched Polished Steel White Insert
    • 5
      WFDP84BSB - 20A Double Pole Switch Brushed Steel Black Insert
      WFDP84BSB
      20A Double Pole Switch Brushed Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland