The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Double pole switches / FCU
    • WRSU83FOBSW
    EAN
    3250617262613
    Packaging
    1 Piece
    • Double pole switches / FCU

    13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Raised WRSU83FOBSW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Raised

    WRSU83FOBSW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    Mater­ials
    • Material
      Stain­less steel
    • Trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WRSU83FOBSW
    PDF
    RoHS report WRSU83FOBSW
    PDF

    Downloads

    • Product image

      Image WRSU83FOBSW  | Hager

      Product Image WRSU83FOBSW

    • Product datasheet

      Image Hager Product data sheet WRSU83FOBSW  | Hager

      Hager Product data sheet WRSU83FOBSW

      13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel White Raised

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WRDP84NBSW - 20A Double Pole Switch with LED Indicator Brushed Steel White Insert
      WRDP84NBSW
      20A Double Pole Switch with LED Indicator Brushed Steel White Insert
    • 2
      WFDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      WFDP84NBSB
      20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
    • 3
      WRDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      WRDP84NBSB
      20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
    • 4
      WRDP50VNBSW - 50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel White Insert
      WRDP50VNBSW
      50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel White Insert
    • 5
      WRSSU83BSB - 13A  FCU Switched Brushed Steel Black Insert
      WRSSU83BSB
      13A FCU Switched Brushed Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland