The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta Decor­ative
    • Double pole switches / FCU
    • WRSU83FOBSB
    catalog.pageproduct.product.info.ean
    3250617262606
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Double pole switches / FCU

    13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Raised WRSU83FOBSB

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Raised

    WRSU83FOBSB

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    Mater­ials
    • Material
      Stain­less steel
    • Trans­parent
      catalog.pageproduct.attribute_boolean.no
    Connectivity
    • Mounting type
      Screw mounting

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WRSU83FOBSB
    PDF
    RoHS report WRSU83FOBSB
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WRSU83FOBSB

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WRSU83FOBSB

      13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Raised

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WRDP84NBSW - 20A Double Pole Switch with LED Indicator Brushed Steel White Insert
      WRDP84NBSW
      20A Double Pole Switch with LED Indicator Brushed Steel White Insert
    • 2
      WFDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      WFDP84NBSB
      20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
    • 3
      WRDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      WRDP84NBSB
      20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
    • 4
      WRDP50VNBSW - 50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel White Insert
      WRDP50VNBSW
      50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel White Insert
    • 5
      WRSSU83BSB - 13A  FCU Switched Brushed Steel Black Insert
      WRSSU83BSB
      13A FCU Switched Brushed Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland