The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Security and safety switches
    • WRSSU83FOPSB
    EAN
    5015654742676
    Packaging
    1 Piece
    • Security and safety switches

    13A FCU Switched with Flex Outlet Polished Steel Black Insert WRSSU83FOPSB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FCU Switched with Flex Outlet Polished Steel Black Insert

    WRSSU83FOPSB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      13 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      25.30 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WRSSU83FOPSB
    PDF
    RoHS report WRSSU83FOPSB
    PDF

    Downloads

    • Product image

      Image WRSSU83FOPSB  | Hager

      Product Image WRSSU83FOPSB

    • Product datasheet

      Image Hager Product data sheet WRSSU83FOPSB  | Hager

      Hager Product data sheet WRSSU83FOPSB

      13A FCU Switched with Flex Outlet Polished Steel Black Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFDP84FOBSW - 20A Double Pole Switch with Flex Outlet Brushed Steel White Insert
      WFDP84FOBSW
      20A Double Pole Switch with Flex Outlet Brushed Steel White Insert
    • 2
      WRDP84PSW - 20A Double Pole Switch Polished Steel White Insert
      WRDP84PSW
      20A Double Pole Switch Polished Steel White Insert
    • 3
      WFSSU83FOBSB - 13A  FCU Switched with Flex Outlet Brushed Steel Black Insert
      WFSSU83FOBSB
      13A FCU Switched with Flex Outlet Brushed Steel Black Insert
    • 4
      WFDP84FOPSB - 20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
      WFDP84FOPSB
      20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
    • 5
      WFSU83PSB - 13A FCU Unswitched Polished Steel Black Insert
      WFSU83PSB
      13A FCU Unswitched Polished Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland