The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta Decor­ative
    • Socket outlets
    • WRSS82PSW
    catalog.pageproduct.product.info.ean
    5015654741518
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Socket outlets

    13A 2 Gang Double Pole Switched Socket Polished Steel White Insert WRSS82PSW

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    catalog.product_page.variants.title

    Product colour - Silver
    Grey
    Grey
    Red
    Red
    Silver
    Silver
    White
    White
    On/off switch
    No
    No
    Yes
    Yes

    13A 2 Gang Double Pole Switched Socket Polished Steel White Insert

    WRSS82PSW

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      29 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      catalog.pageproduct.attribute_boolean.no
    • With hinged lid
      catalog.pageproduct.attribute_boolean.no
    • With round protective earth pin
      catalog.pageproduct.attribute_boolean.no
    • With signal lamp
      catalog.pageproduct.attribute_boolean.no
    Accessories
    • Has labelling field
      catalog.pageproduct.attribute_boolean.no
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      catalog.pageproduct.attribute_boolean.no
    • With func­tion lighting
      catalog.pageproduct.attribute_boolean.no
    Iden­ti­fic­a­tion
    • With imprint
      catalog.pageproduct.attribute_boolean.no

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WRSS82PSW
    PDF
    RoHS report WRSS82PSW
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WRSS82PSW

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WRSS82PSW

      13A 2 Gang Double Pole Switched Socket Polished Steel White Insert

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      280,55 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      287,17 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      280,73 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      286,90 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      323,74 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-30

      PDF
      329,95 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      367,91 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      358,76 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      331,63 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WFSS81PSB - 13A 1 Gang Double Pole Switched Socket Polished Steel Black Insert
      WFSS81PSB
      13A 1 Gang Double Pole Switched Socket Polished Steel Black Insert
    • 2
      WRSS82BSB-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Raised
      WRSS82BSB-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Raised
    • 3
      WFTVLPWW - Lounge Plate for TV, Power & Data White Plate White Insert
      WFTVLPWW
      Lounge Plate for TV, Power & Data White Plate White Insert
    • 4
      WRS51PSW - 5A 1 Gang Unswitched Socket Polished Steel White Insert
      WRS51PSW
      5A 1 Gang Unswitched Socket Polished Steel White Insert
    • 5
      WRSS82PSB-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Raised
      WRSS82PSB-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Raised

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland