The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WRSS82BSW-USBS
    EAN
    3250617262903
    Packaging
    1 Piece

    13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports Brushed Steel White WRSS82BSW-USBS

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports Brushed Steel White

    WRSS82BSW-USBS

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      13 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      39.10 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration WRSS82BSW-USBS
    PDF
    Hager RoHS report WRSS82BSW-USBS
    PDF

    Downloads

    • Product image

      Image WRSS82BSW-USBS  | Hager

      Product Image WRSS82BSW-USBS

    • Product datasheet

      Image Hager Product data sheet WRSS82BSW-USBS  | Hager

      Hager Product data sheet WRSS82BSW-USBS

      13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports Brushed Steel White

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      340,20 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      512,00 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      980,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      302,67 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-07-11

      PDF
      331,83 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      240,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      354,70 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      362,86 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland