The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Socket outlets
    • WRS51BSW
    EAN
    5015654741273
    Packaging
    1 Piece
    • Socket outlets

    5A 1 Gang Unswitched Socket Brushed Steel White Insert WRS51BSW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Stainless steel
    Grey
    Grey
    Stainless steel
    Stainless steel
    On/off switch
    No
    No
    Yes
    Yes

    5A 1 Gang Unswitched Socket Brushed Steel White Insert

    WRS51BSW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current
      5 A
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white (English)
    PDF
    48,73 MB
    REACH declaration WRS51BSW
    PDF
    RoHS report WRS51BSW
    PDF

    Downloads

    • Product image

      Image WRS51BSW  | Hager

      Product Image WRS51BSW

    • Product datasheet

      Image Hager Product data sheet WRS51BSW  | Hager

      Hager Product data sheet WRS51BSW

      5A 1 Gang Unswitched Socket Brushed Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      129,45 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      229,54 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      187,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      125,72 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      223,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      181,87 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      333,40 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      340,91 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFSS81PSB - 13A 1 Gang Double Pole Switched Socket Polished Steel Black Insert
      WFSS81PSB
      13A 1 Gang Double Pole Switched Socket Polished Steel Black Insert
    • 2
      WFSS82PSB-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Flat
      WFSS82PSB-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Flat
    • 3
      WRSS82PSB-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Raised
      WRSS82PSB-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Polished Steel Black Raised
    • 4
      WRSS82BSB-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Raised
      WRSS82BSB-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Brushed Steel Black Raised
    • 5
      WFSS82PSW-USBSAC - DP Switched Socket 13A 2G USB A+C ports Polished Steel White Flat
      WFSS82PSW-USBSAC
      DP Switched Socket 13A 2G USB A+C ports Polished Steel White Flat

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland