The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Wall switches
    • WRPS42BSW
    EAN
    5015654740672
    Packaging
    1 Piece
    • Wall switches

    10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert WRPS42BSW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert

    WRPS42BSW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Switching current
      10 A
    • Rated current
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      4
    Dimen­sions
    • Built-in depth
      11.20 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Archi­tec­ture
    • Control/­op­er­a­tion element
      4-gang rocker
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illuminated)
    • Switch mode
      2-way

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    2 way switch gallery InterBP with neutral 2 modules
    PDF
    28,95 MB
    Hager REACH declaration WRPS42BSW
    PDF
    Hager RoHS report WRPS42BSW
    PDF

    Downloads

    • Product image

      Image WRPS42BSW  | Hager

      Product Image WRPS42BSW

    • Product datasheet

      Image Hager Product data sheet WRPS42BSW  | Hager

      Hager Product data sheet WRPS42BSW

      10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFPS22BSW - 10AX 2 Gang 2 Way Wall Switch Brushed Steel White Insert
      WFPS22BSW
      10AX 2 Gang 2 Way Wall Switch Brushed Steel White Insert
    • 2
      WFPS12BSW - 10AX 1 Gang 2 Way Wall Switch Brushed Steel White Insert
      WFPS12BSW
      10AX 1 Gang 2 Way Wall Switch Brushed Steel White Insert
    • 3
      WFPS3PIBSB - 3 Pole Isolator switch Brushed Steel Black Insert
      WFPS3PIBSB
      3 Pole Isolator switch Brushed Steel Black Insert
    • 4
      WFPS12BSB - 10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
      WFPS12BSB
      10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
    • 5
      WFPS42BSW - 10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert
      WFPS42BSW
      10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland