The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Sollysta Decor­ative
  • Wall switches
  • WRPS16PSB
  • Wiring accessories

Intermediate Switch Polished Steel Black Insert WRPS16PSB

EAN
5015654740238
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Intermediate Switch Polished Steel Black Insert

WRPS16PSB

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Switching current
    10 A
  • Rated current
    10 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Silver
  • Surface finish
    Glossy
  • Material
    Stain­less steel
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    11.20 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    Without lighting (cannot be illuminated)
  • Switch mode
    Inter­me­diate

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WRPS16PSB
PDF
Hager RoHS report WRPS16PSB
PDF

Downloads

  • Product image

    Image WRPS16PSB  | Hager

    Product Image WRPS16PSB

  • Product datasheet

    Image Hager Product data sheet WRPS16PSB  | Hager

    Hager Product data sheet WRPS16PSB

    Intermediate Switch Polished Steel Black Insert

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    394,44 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    385,57 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-10-04

    PDF
    216,39 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    305,89 kB
    Image Declaration of conformity International 2024-01-05  | Hager

    Declaration of conformity International 2024-01-05

    PDF
    642,02 kB
    Image Declaration of conformity International 2024-01-05  | Hager

    Declaration of conformity International 2024-01-05

    PDF
    583,02 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    405,69 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    398,64 kB
More documentation

Discover more of this product range

    5
  • 1
    WFPS32BSB - 10AX 3 Gang 2 Way Wall Switch Brushed Steel Black Insert
    WFPS32BSB
    10AX 3 Gang 2 Way Wall Switch Brushed Steel Black Insert
  • 2
    WFPS12BSW - 10AX 1 Gang 2 Way Wall Switch Brushed Steel White Insert
    WFPS12BSW
    10AX 1 Gang 2 Way Wall Switch Brushed Steel White Insert
  • 3
    WFPS3PIBSW - 3 Pole Isolator switch Brushed Steel White Insert
    WFPS3PIBSW
    3 Pole Isolator switch Brushed Steel White Insert
  • 4
    WFPS12BSB - 10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
    WFPS12BSB
    10AX 1 Gang 2 Way Wall Switch Brushed Steel Black Insert
  • 5
    WFPS42BSW - 10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert
    WFPS42BSW
    10AX 4 Gang 2 Way Wall Switch Brushed Steel White Insert

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland