The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Euro plates
    • WRP2EUPSB
    EAN
    5015654743093
    Packaging
    1 Piece
    • Euro plates

    Euro Style Plate 2 Module Polished Steel Black Insert WRP2EUPSB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Euro Style Plate 2 Module Polished Steel Black Insert

    WRP2EUPSB

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Inser­t/­cover for commu­nic­a­tion tech­no­logy 2 products available
    • Insert for commu­nic­a­tion tech­no­logy 3 products available
    • Antenna socket box 4 products available
    • Blind cover 1 products available

    Complete your system

    • Inser­t/­cover for commu­nic­a­tion tech­no­logy
    • Insert for commu­nic­a­tion tech­no­logy
    • Antenna socket box
    • Blind cover
    • WMMRJ11B

      RJ11 - Modem Euromodule Black

      €0.00  / *
    • WMMRJ45B

      RJ45 - CAT 6 UTP Euromodule Black

      €0.00  / *
    • WMMBTSB

      BT Telephone Secondary Euromodule Black

      €0.00  / *
    • WMMBTMB

      BT Telephone Master Euromodule Black

      €0.00  / *
    • WMMHDMIB

      HDMI Outlet Black

      €0.00  / *
    • WMMTVMB

      Single IEC Male Euromodule Black

      €0.00  / *
    • WMMTVFB

      Single IEC Female Euromodule Black

      €0.00  / *
    • WMMSATB

      Single Satellite F Connector Euromodule Black

      €0.00  / *
    • WMMQXB

      Quadplexer TV/SAT/FM/RTRN Euromodule Black

      €0.00  / *
    • WMMBB

      Single Blank Euromodule Black

      €0.00  / *

    Technical properties

    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WRP2EUPSB
    PDF
    RoHS report WRP2EUPSB
    PDF

    Downloads

    • Product image

      Image WRP2EUPSB  | Hager

      Product Image WRP2EUPSB

    • Product datasheet

      Image Hager Product data sheet WRP2EUPSB  | Hager

      Hager Product data sheet WRP2EUPSB

      Euro Style Plate 2 Module Polished Steel Black Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFP4EUPSB - Euro Style Plate 4 Module Polished Steel Black Insert
      WFP4EUPSB
      Euro Style Plate 4 Module Polished Steel Black Insert
    • 2
      WMMRJ45B - RJ45 - CAT 6 UTP Euromodule Black
      WMMRJ45B
      RJ45 - CAT 6 UTP Euromodule Black
    • 3
      WMMRJ11B - RJ11 - Modem Euromodule Black
      WMMRJ11B
      RJ11 - Modem Euromodule Black
    • 4
      WRP1EUBSB - Euro Style Plate 1 Module  Brushed Steel Black Insert
      WRP1EUBSB
      Euro Style Plate 1 Module Brushed Steel Black Insert
    • 5
      WFP1EUPSW - Euro Style Plate 1 Module Polished Steel White Insert
      WFP1EUPSW
      Euro Style Plate 1 Module Polished Steel White Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland