2 Gang Dimmer Switch 250W Brushed Steel WRDS2BS
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Voltage
-
Operating voltage240 - 240 V
Frequency
-
Frequency50 - 60 Hz
Materials
-
MaterialStainless steel
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth31 mm
Architecture
-
Control/operation elementPush & rotative switch
Texts
-
Dimming principlePhase cut-on
-
Type of connectionWith screw terminals
-
Operation and controlNo Bluetooth interface
Equipment
-
Substation inputYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WRDS2BS
2 Gang Dimmer Switch 250W Brushed Steel
PDF
More documentation