The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Kitchen applic­a­tion
    • WRDP84FOBSB
    EAN
    5015654742270
    Packaging
    1 Piece
    • Kitchen applic­a­tion
    • Security and safety switches
    • See more

    20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert WRDP84FOBSB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert

    WRDP84FOBSB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      20 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      20 mm
    Texts
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WRDP84FOBSB
    PDF
    RoHS report WRDP84FOBSB
    PDF

    Downloads

    • Product image

      Image WRDP84FOBSB  | Hager

      Product Image WRDP84FOBSB

    • Product datasheet

      Image Hager Product data sheet WRDP84FOBSB  | Hager

      Hager Product data sheet WRDP84FOBSB

      20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      324,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      604,26 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      667,03 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      237,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WRDP84BSW - 20A Double Pole Switch Brushed Steel White Insert
      WRDP84BSW
      20A Double Pole Switch Brushed Steel White Insert
    • 2
      WRDP84NBSB - 20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
      WRDP84NBSB
      20A Double Pole Switch with LED Indicator Brushed Steel Black Insert
    • 3
      WRDP84BSB - 20A Double Pole Switch Brushed Steel Black Insert
      WRDP84BSB
      20A Double Pole Switch Brushed Steel Black Insert
    • 4
      WRDP84NIBSW - 20A Double Pole Switch Isolation Function with LED Brushed Steel White Insert
      WRDP84NIBSW
      20A Double Pole Switch Isolation Function with LED Brushed Steel White Insert
    • 5
      WRDP84NPSB - 20A Double Pole Switch with LED Indicator Polished Steel Black Insert
      WRDP84NPSB
      20A Double Pole Switch with LED Indicator Polished Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland