The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Wall switches
    • WPPS3I
    EAN
    3250617262644
    Packaging
    10 Pieces
    • Wall switches
    • Wall switches
    • See more

    Sollysta 3 Pole Isolator in Metalclad Grey WPPS3I

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Sollysta 3 Pole Isolator in Metalclad Grey

    WPPS3I

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Surface-­mounted housing for flush-­mounted switching device 2 products available

    Complete your system

    • Surface-­mounted housing for flush-­mounted switching device
    • WPB140KO

      Single Back Box with Knockouts

      €0.00  / *
    • WPB140

      Single Back Box without Knockouts

      €0.00  / *

    Technical properties

    Elec­tric current
    • Switching current
      10 A
    • Rated current
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Stain­less steel
    • Material
      Stain­less steel, Poly­amide (PA), Polycar­bonate (PC), Urea form­al­de­hyde
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      9.9 mm
    • Diameter
      121.6 mm
    Texts
    • Type of connec­tion
      With screw connec­tions
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      Without imprint
    Equip­ment
    • With lighting
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WPPS3I
    PDF
    RoHS report WPPS3I
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet WPPS3I  | Hager

      Hager Product data sheet WPPS3I

      Sollysta 3 Pole Isolator in Metalclad Grey

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      344,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFPS22PSW - 10AX 2 Gang 2 Way Wall Switch Polished Steel White Insert
      WFPS22PSW
      10AX 2 Gang 2 Way Wall Switch Polished Steel White Insert
    • 2
      WRPS42PSB - 10AX 4 Gang 2 Way Wall Switch Polished Steel Black Insert
      WRPS42PSB
      10AX 4 Gang 2 Way Wall Switch Polished Steel Black Insert
    • 3
      WRPS12PSW - 10AX 1 Gang 2 Way Wall Switch Polished Steel White Insert
      WRPS12PSW
      10AX 1 Gang 2 Way Wall Switch Polished Steel White Insert
    • 4
      WFPS16PSW - Intermediate Switch Polished Steel White Insert
      WFPS16PSW
      Intermediate Switch Polished Steel White Insert
    • 5
      WFPS22PSB - 10AX 2 Gang 2 Way Wall Switch Polished Steel Black Insert
      WFPS22PSB
      10AX 2 Gang 2 Way Wall Switch Polished Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland