The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Wall switches
    • WPPS12R
    EAN
    3250617260862
    Packaging
    10 Pieces
    • Wall switches

    10AX Push Switch WPPS12R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10AX Push Switch

    WPPS12R

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Number of poles
      2
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Metal
    • Treat­ment
      Epoxy
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      24 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Controls and indic­ators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WPPS12R
    PDF
    RoHS report WPPS12R
    PDF

    Downloads

    • Product image

      Image WPPS12R  | Hager

      Product Image WPPS12R

    • Product datasheet

      Image Hager Product data sheet WPPS12R  | Hager

      Hager Product data sheet WPPS12R

      10AX Push Switch

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WPPS22B - 10AX 2 Gang  2 Way Wall Switch & Back Box without Knockouts
      WPPS22B
      10AX 2 Gang 2 Way Wall Switch & Back Box without Knockouts
    • 2
      WPPS12B - 10AX 1 Gang 2 Way Wall Switch & Back Box without Knockouts
      WPPS12B
      10AX 1 Gang 2 Way Wall Switch & Back Box without Knockouts
    • 3
      WPPS22 - 10AX 2 Gang  2 Way Wall Switch
      WPPS22
      10AX 2 Gang 2 Way Wall Switch
    • 4
      WPPS32 - 10AX 3 Gang 2 Way Wall Switch
      WPPS32
      10AX 3 Gang 2 Way Wall Switch
    • 5
      WPPS12 - 10AX 1 Gang 2 Way Wall Switch
      WPPS12
      10AX 1 Gang 2 Way Wall Switch

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland