The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Metalclad
    • Blank plates
    • WPP2
    EAN
    3250617260763
    Packaging
    10 Pieces
    • Blank plates

    Twin Blank Plate WPP2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Twin Blank Plate

    WPP2

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Steel
    • Treat­ment
      Epoxy
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      9.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WPP2
    PDF
    RoHS report WPP2
    PDF

    Downloads

    • Product image

      Image WPP2  | Hager

      Product Image WPP2

    • Product datasheet

      Image Hager Product data sheet WPP2  | Hager

      Hager Product data sheet WPP2

      Twin Blank Plate

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
    More documentation

    Discover more of this product range

      5
    • 1
      PULLCORD - SINGLE SPARE PULLCORD FOR CEILING SWITCH
      PULLCORD
      SINGLE SPARE PULLCORD FOR CEILING SWITCH
    • 2
      WPP1BKO - Single Blank Plate & Back Box with Knockouts
      WPP1BKO
      Single Blank Plate & Back Box with Knockouts
    • 3
      WPP1B - Single Blank Plate & Back Box without Knockouts
      WPP1B
      Single Blank Plate & Back Box without Knockouts
    • 4
      WPP2B - Twin Blank Plate & Back Box without Knockouts
      WPP2B
      Twin Blank Plate & Back Box without Knockouts
    • 5
      WPP2BKO - Twin Blank Plate & Back Box with Knockouts
      WPP2BKO
      Twin Blank Plate & Back Box with Knockouts

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland