The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Sollysta Metalclad
  • Security and safety switches
  • WPDP50VN
  • Wiring accessories

50A Double Pole Switch 2 Gang with LED Indicator WPDP50VN

EAN
3250617263214
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

50A Double Pole Switch 2 Gang with LED Indicator

WPDP50VN

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    50 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Grey
  • Surface finish
    Glossy
  • Material
    Steel
  • Treat­ment
    Epoxy
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    With control LED for ON
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WPDP50VN
PDF
Hager RoHS report WPDP50VN
PDF

Downloads

  • Product image

    Image WPDP50VN  | Hager

    Product Image WPDP50VN

  • Product datasheet

    Image Hager Product data sheet WPDP50VN  | Hager

    Hager Product data sheet WPDP50VN

    50A Double Pole Switch 2 Gang with LED Indicator

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WPSSU83FOB - 13A FCU Switched with Flex Outlet & Back Box without Knockouts
    WPSSU83FOB
    13A FCU Switched with Flex Outlet & Back Box without Knockouts
  • 2
    WFSU83FOBSB - 13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Flat
    WFSU83FOBSB
    13A Unswitched FCU w/ Flex Outlet Decorative Brushed Steel Black Flat
  • 3
    WPDP50N - 50A Double Pole Switch 1 Gang with LED Indicator
    WPDP50N
    50A Double Pole Switch 1 Gang with LED Indicator
  • 4
    WPDP84FOB - 20A Double Pole Switch with Flex Outlet & Back Box without
    WPDP84FOB
    20A Double Pole Switch with Flex Outlet & Back Box without
  • 5
    WPDP84FONB - 20A Double Pole Switch with LED Indicator and Flex Outlet & Back
    WPDP84FONB
    20A Double Pole Switch with LED Indicator and Flex Outlet & Back

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland