The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta Metalclad
    • Back­boxes
    • WPB240
    catalog.pageproduct.product.info.ean
    3250617260398
    catalog.pageproduct.product.info.packqty
    5 catalog.pageproduct.product_base_unit_pieces.span
    • Back­boxes

    Twin Back Box without Knockouts WPB240

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Twin Back Box without Knockouts

    WPB240

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Capa­city
    • Number of modules
      0
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Metal
    • Treat­ment
      Anod­ised
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      41 mm
    Equip­ment
    • With cable entry
      catalog.pageproduct.attribute_boolean.yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      catalog.pageproduct.attribute_boolean.no
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration WPB240
    PDF
    RoHS report WPB240
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WPB240

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WPB240

      Twin Back Box without Knockouts

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      223,42 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      272,44 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-06-23

      PDF
      127,15 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      166,84 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      275,58 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WPB140 - Single Back Box without Knockouts
      WPB140
      Single Back Box without Knockouts
    • 2
      WPB240KO - Twin Back Box with Knockouts
      WPB240KO
      Twin Back Box with Knockouts
    • 3
      WPB6840 - Two Row Twin Back Box without Knockouts
      WPB6840
      Two Row Twin Back Box without Knockouts
    • 4
      WPB6840KO - Two Row Twin Back Box with Knockouts
      WPB6840KO
      Two Row Twin Back Box with Knockouts
    • 5
      WPB140KO - Single Back Box with Knockouts
      WPB140KO
      Single Back Box with Knockouts

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland