The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Double pole switches / FCU
    • WMSU83FO
    EAN
    5015652261582
    Packaging
    10 Pieces
    • Double pole switches / FCU

    13A FCU Unswitched with Flex Outlet WMSU83FO

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FCU Unswitched with Flex Outlet

    WMSU83FO

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    Mater­ials
    • Material
      Urea form­al­de­hyde
    • Trans­parent
      No
    Connectivity
    • Mounting type
      Screw mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMSU83FO
    PDF
    RoHS report WMSU83FO
    PDF

    Downloads

    • Product image

      Image WMSU83FO  | Hager

      Product Image WMSU83FO

    • Product datasheet

      Image Hager Product data sheet WMSU83FO  | Hager

      Hager Product data sheet WMSU83FO

      13A FCU Unswitched with Flex Outlet

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMDP84N - 20A Double Pole Switch with LED Indicator
      WMDP84N
      20A Double Pole Switch with LED Indicator
    • 2
      WMSSU83/FRE - 13A FCU Switched Marked FREEZER
      WMSSU83/FRE
      13A FCU Switched Marked FREEZER
    • 3
      WMSSU83/FRI - 13A FCU Switched Marked FRIDGE
      WMSSU83/FRI
      13A FCU Switched Marked FRIDGE
    • 4
      WMSSU83/HTG - 13A FCU Switched Marked HEATING
      WMSSU83/HTG
      13A FCU Switched Marked HEATING
    • 5
      WMDP84N/WM - 20A Double Pole Switch with LED Indicator Marked WASHING MACHINE
      WMDP84N/WM
      20A Double Pole Switch with LED Indicator Marked WASHING MACHINE

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland