The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Part M Red
    • WMSSU83R
    EAN
    5015654759629
    Packaging
    10 Pieces
    • Part M Red

    13A FCU Switched with Red Rocker WMSSU83R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A FCU Switched with Red Rocker

    WMSSU83R

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      13 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      25.30 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMSSU83R
    PDF
    RoHS report WMSSU83R
    PDF

    Downloads

    • Product image

      Image WMSSU83R  | Hager

      Product Image WMSSU83R

    • Product datasheet

      Image Hager Product data sheet WMSSU83R  | Hager

      Hager Product data sheet WMSSU83R

      13A FCU Switched with Red Rocker

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      263,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      256,05 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,72 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      391,72 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      333,07 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMSS82R/UPS - 2 Gang Double Pole Switched Socket Dual Earth Red Rockers Marked UPS PROTECTED
      WMSS82R/UPS
      2 Gang Double Pole Switched Socket Dual Earth Red Rockers Marked UPS PROTECTED
    • 2
      WMSS82ORR - 2 Gang Double Pole Switched Socket Dual Earth Outboard Red Face Plate & Rockers
      WMSS82ORR
      2 Gang Double Pole Switched Socket Dual Earth Outboard Red Face Plate & Rockers
    • 3
      WMSS81R - 1 Gang Double Pole Switched Socket with Red Rocker
      WMSS81R
      1 Gang Double Pole Switched Socket with Red Rocker
    • 4
      WMSS82OR - 2 Gang Double Pole Switched Socket Dual Earth Outboard Red Rockers
      WMSS82OR
      2 Gang Double Pole Switched Socket Dual Earth Outboard Red Rockers
    • 5
      WMSS82R/CS - 2 Gang Double Pole Switched Socket Dual Earth Red Rockers Marked CLEANERS SOCKET
      WMSS82R/CS
      2 Gang Double Pole Switched Socket Dual Earth Red Rockers Marked CLEANERS SOCKET

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland