The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Socket outlets
    • WMSO100
    EAN
    5015652261728
    Packaging
    1 Piece
    • Socket outlets

    115/230 Volt 20VA Shaver Outlet WMSO100

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    115/230 Volt 20VA Shaver Outlet

    WMSO100

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Mater­ials
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Voltage
    • Output voltage
      115 - 230 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WMSO100
    PDF
    RoHS report WMSO100
    PDF

    Downloads

    • Product image

      Image WMSO100  | Hager

      Product Image WMSO100

    • Product datasheet

      Image Hager Product data sheet WMSO100  | Hager

      Hager Product data sheet WMSO100

      115/230 Volt 20VA Shaver Outlet

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      316,11 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      225,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      211,47 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      119,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,43 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMSS82-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD
      WMSS82-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD
    • 2
      WMS81 - 13A 1 Gang Unswitched Socket
      WMS81
      13A 1 Gang Unswitched Socket
    • 3
      WMSS81 - 1 Gang Double Pole Switched Socket
      WMSS81
      1 Gang Double Pole Switched Socket
    • 4
      WMSS82-USBAC - Double Pole Switched Socket 2 GangComplete With Twin USB A+C Ports
      WMSS82-USBAC
      Double Pole Switched Socket 2 GangComplete With Twin USB A+C Ports
    • 5
      WMSS82N - 2 Gang Double Pole Switched Socket Dual Earth with LED Indicators
      WMSS82N
      2 Gang Double Pole Switched Socket Dual Earth with LED Indicators

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland