The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Commu­nic­a­tion tech­no­logy
    • WMRJ45
    EAN
    5015652261643
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy

    RJ45 Socket WMRJ45

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 Socket

    WMRJ45

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      UAE/IAE (ISDN)
    • Number of connec­tions
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      16 mm
    • Depth
      20.50 mm
    • Height
      86 mm
    • Width
      86 mm
    • Built-in depth
      11 mm
    Equip­ment
    • With dust cover
      Yes
    • With hinged lid
      No
    Mater­ials
    • Material
      Urea form­al­de­hyde
    • Colour
      Polar white
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Texts
    • Install­a­tion mode
      Install­a­tion in surface-­mounted or flush-­mounted hous­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    REACH declaration WMRJ45
    PDF
    RoHS report WMRJ45
    PDF

    Downloads

    • Product image

      Image WMRJ45  | Hager

      Product Image WMRJ45

    • Product datasheet

      Image Hager Product data sheet WMRJ45  | Hager

      Hager Product data sheet WMRJ45

      RJ45 Socket

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      310,59 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      299,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-15

      PDF
      256,77 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      364,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-14

      PDF
      256,27 kB
      Image Declaration of conformity International 2023-08-08  | Hager

      Declaration of conformity International 2023-08-08

      PDF
      299,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      390,67 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      399,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMDX - Double TV & FM/DAB Co-Ax Socket Outlet
      WMDX
      Double TV & FM/DAB Co-Ax Socket Outlet
    • 2
      WMSAT - Single F Type Satellite Outlet Screened
      WMSAT
      Single F Type Satellite Outlet Screened
    • 3
      WMTVF - Single Co-ax TV Socket Outlet Female
      WMTVF
      Single Co-ax TV Socket Outlet Female
    • 4
      WMTVM - Single Co-ax TV Socket Outlet Male
      WMTVM
      Single Co-ax TV Socket Outlet Male
    • 5
      WMRJ11 - RJ11 Socket
      WMRJ11
      RJ11 Socket

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland