The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Part M (Grey)
    • WMPS12RWG
    EAN
    5015652277422
    Packaging
    10 Pieces
    • Part M (Grey)

    Push Switch Wide Rocker Grey WMPS12RWG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push Switch Wide Rocker Grey

    WMPS12RWG

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Switching current
      10 A
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Number of poles
      2
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Coated
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      24 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Push-button, change-over with rocker and frame, S.1, polar white matt (English)
    PDF
    7,72 MB
    REACH declaration WMPS12RWG
    PDF
    RoHS report WMPS12RWG
    PDF

    Downloads

    • Product image

      Image WMPS12RWG  | Hager

      Product Image WMPS12RWG

    • Product datasheet

      Image Hager Product data sheet WMPS12RWG  | Hager

      Hager Product data sheet WMPS12RWG

      Push Switch Wide Rocker Grey

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMSS81G - 1 Gang Double Pole Switched Socket with Grey Face Plate
      WMSS81G
      1 Gang Double Pole Switched Socket with Grey Face Plate
    • 2
      WMSS82G-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Grey
      WMSS82G-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Grey
    • 3
      WMSS82-USBGAC - Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey
      WMSS82-USBGAC
      Double Pole Switched Socket 2 Gang Complete With Twin USB A+C Ports - Grey
    • 4
      WMGP6G - 6 Gang Grid Plate Grey
      WMGP6G
      6 Gang Grid Plate Grey
    • 5
      WMSS82OG - 2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate
      WMSS82OG
      2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland