The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Kitchen applic­a­tion
    • WMIMS1N
    EAN
    5015655742354
    Packaging
    10 Pieces
    • Kitchen applic­a­tion
    • Double pole switches / FCU
    • See more

    sollysta white moulded immersion switch WMIMS1N

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    sollysta white moulded immersion switch

    WMIMS1N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      20 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      21.90 mm
    Texts
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMIMS1N
    PDF
    RoHS report WMIMS1N
    PDF

    Downloads

    • Product image

      Image WMIMS1N  | Hager

      Product Image WMIMS1N

    • Product datasheet

      Image Hager Product data sheet WMIMS1N  | Hager

      Hager Product data sheet WMIMS1N

      sollysta white moulded immersion switch

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-19

      PDF
      258,50 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-19

      PDF
      234,37 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      327,12 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMSSU83N/FAN - 13A FCU Switched with LED Indicator Marked FAN
      WMSSU83N/FAN
      13A FCU Switched with LED Indicator Marked FAN
    • 2
      WMSSU83N/BO - 13A FCU Switched with LED Indicator Marked BOILER
      WMSSU83N/BO
      13A FCU Switched with LED Indicator Marked BOILER
    • 3
      WMSSU83N - 13A FCU Switched with LED Indicator
      WMSSU83N
      13A FCU Switched with LED Indicator
    • 4
      WMSSU83N/FRI - 13A FCU Switched with LED Indicator Marked FRIDGE
      WMSSU83N/FRI
      13A FCU Switched with LED Indicator Marked FRIDGE
    • 5
      WMSSU83N/EF - 13A FCU Switched with LED Indicator Marked EXTRACT FAN
      WMSSU83N/EF
      13A FCU Switched with LED Indicator Marked EXTRACT FAN

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland