The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Kitchen applic­a­tion
    • WMDP50N/OV
    EAN
    5015652260356
    Packaging
    10 Pieces
    • Kitchen applic­a­tion

    50A Double Pole Switch 1 Gang with LED Indicator Marked OVEN WMDP50N/OV

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    50A Double Pole Switch 1 Gang with LED Indicator Marked OVEN

    WMDP50N/OV

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      50 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      22.60 mm
    Texts
    • Lighting
      With control LED for ON
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMDP50N/OV
    PDF

    Downloads

    • Product image

      Image WMDP50N/OV  | Hager

      Product Image WMDP50N/OV

    • Product datasheet

      Image Hager Product data sheet WMDP50N/OV  | Hager

      Hager Product data sheet WMDP50N/OV

      50A Double Pole Switch 1 Gang with LED Indicator Marked OVEN

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      317,75 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      126,07 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      412,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      219,63 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      339,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      348,48 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMDP84/WM - 20A Double Pole Switch Marked WASHING MACHINE
      WMDP84/WM
      20A Double Pole Switch Marked WASHING MACHINE
    • 2
      WMDP84FON/FAN - 20A Double Pole Switch with LED Indicator & Flex Outlet Marked FAN
      WMDP84FON/FAN
      20A Double Pole Switch with LED Indicator & Flex Outlet Marked FAN
    • 3
      WMDP84FON/FRE - 20A Double Pole Switch with LED Indicator & Flex Outlet Marked FREEZER
      WMDP84FON/FRE
      20A Double Pole Switch with LED Indicator & Flex Outlet Marked FREEZER
    • 4
      WMDP50VN/HB - 50A Double Pole Switch 2 Gang Vertical with LED Indicator Marked HOB
      WMDP50VN/HB
      50A Double Pole Switch 2 Gang Vertical with LED Indicator Marked HOB
    • 5
      WMDP84N/TD - 20A Double Pole Switch with LED Indicator Marked TUMBLEDRYER
      WMDP84N/TD
      20A Double Pole Switch with LED Indicator Marked TUMBLEDRYER

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland