13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports Brushed Steel Black sh WFSS82BSB-USBS
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Rated current13 A
-
Nominal voltage250 - 250 V
-
Frequency50 - 60 Hz
-
ColourStainless steel
-
Surface finishMatt
-
MaterialStainless steel
-
TreatmentBrushed
-
Height86 mm
-
Width146 mm
-
Depth39.10 mm
-
Built-in depth flush-mounted boxes25 mm
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
-
Connector/plug type USBA
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
Has labelling fieldNo
-
Number of modules0
-
Ingress Protection (IP) classIP20
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WFSS82BSB-USBS
13A 2 Gang Double Pole Switched Socket c/w Twin USB Ports Brushed Steel Black sh
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF340,20 kB
Declaration
Declaration of conformity International 2022-08-23
PDF302,67 kB
Declaration
Declaration of conformity International 2023-06-01
PDF512,00 kB
Declaration
Declaration of conformity International 2023-06-01
PDF980,94 kB
Declaration
Declaration of conformity International 2023-07-11
PDF331,83 kB
Declaration
Declaration of conformity International 2021-11-10
PDF240,55 kB