The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Wall switches
    • WFPS16PSW
    EAN
    5015654740221
    Packaging
    1 Piece
    • Wall switches

    Intermediate Switch Polished Steel White Insert WFPS16PSW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Intermediate Switch Polished Steel White Insert

    WFPS16PSW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Switching current
      10 A
    • Rated current
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      19.10 mm
    Texts
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WFPS16PSW
    PDF
    RoHS report WFPS16PSW
    PDF

    Downloads

    • Product image

      Image WFPS16PSW  | Hager

      Product Image WFPS16PSW

    • Product datasheet

      Image Hager Product data sheet WFPS16PSW  | Hager

      Hager Product data sheet WFPS16PSW

      Intermediate Switch Polished Steel White Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      Image Declaration of conformity International 2024-01-05  | Hager

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFPS32PSW - 10AX 3 Gang 2 Way Wall Switch Polished Steel White Insert
      WFPS32PSW
      10AX 3 Gang 2 Way Wall Switch Polished Steel White Insert
    • 2
      WFPS22PSW - 10AX 2 Gang 2 Way Wall Switch Polished Steel White Insert
      WFPS22PSW
      10AX 2 Gang 2 Way Wall Switch Polished Steel White Insert
    • 3
      WFPS12WPSW - 10AX 1 Gang 2 Way Wall Switch  Wide Rocker Polished Steel White Insert
      WFPS12WPSW
      10AX 1 Gang 2 Way Wall Switch Wide Rocker Polished Steel White Insert
    • 4
      WFPS22PSB - 10AX 2 Gang 2 Way Wall Switch Polished Steel Black Insert
      WFPS22PSB
      10AX 2 Gang 2 Way Wall Switch Polished Steel Black Insert
    • 5
      WFPS12PSB - 10AX 1 Gang 2 Way Wall Switch Polished Steel Black Insert
      WFPS12PSB
      10AX 1 Gang 2 Way Wall Switch Polished Steel Black Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland