The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Blank plates and dimmer kits
    • WFP2BS
    EAN
    5015654742461
    Packaging
    1 Piece
    • Blank plates and dimmer kits

    Twin Blank Plate Brushed Steel WFP2BS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Twin Blank Plate Brushed Steel

    WFP2BS

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      1.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Screw mounting
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Full plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WFP2BS
    PDF
    RoHS report WFP2BS
    PDF

    Downloads

    • Product image

      Image WFP2BS  | Hager

      Product Image WFP2BS

    • Product datasheet

      Image Hager Product data sheet WFP2BS  | Hager

      Hager Product data sheet WFP2BS

      Twin Blank Plate Brushed Steel

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFP1BS - Single Blank Plate Brushed Steel
      WFP1BS
      Single Blank Plate Brushed Steel
    • 2
      WMRESLOAD - Resistive Load for LED applications
      WMRESLOAD
      Resistive Load for LED applications
    • 3
      SCREWCOVER - PACK OF 100 PUSH FIT SCREW COVERS
      SCREWCOVER
      PACK OF 100 PUSH FIT SCREW COVERS
    • 4
      WRP1PS - Single Blank Plate Polished Steel
      WRP1PS
      Single Blank Plate Polished Steel
    • 5
      WRP2BS - Twin Blank Plate Brushed Steel
      WRP2BS
      Twin Blank Plate Brushed Steel

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland