The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Sollysta Decor­ative
  • Kitchen applic­a­tion
  • WFDP50VNPSW
  • Wiring accessories

50A Double Pole Switch 2 Gang with LED Indicator Polished Steel White Insert WFDP50VNPSW

EAN
3250617263207
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

50A Double Pole Switch 2 Gang with LED Indicator Polished Steel White Insert

WFDP50VNPSW

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    50 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Silver
  • Surface finish
    Glossy
  • Material
    Stain­less steel
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    29.10 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    With control LED for ON
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WFDP50VNPSW
PDF
Hager RoHS report WFDP50VNPSW
PDF

Downloads

  • Product image

    Image WFDP50VNPSW  | Hager

    Product Image WFDP50VNPSW

  • Product datasheet

    Image Hager Product data sheet WFDP50VNPSW  | Hager

    Hager Product data sheet WFDP50VNPSW

    50A Double Pole Switch 2 Gang with LED Indicator Polished Steel White Insert

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WRDP50VNBSW - 50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel White Insert
    WRDP50VNBSW
    50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel White Insert
  • 2
    WRDP84NPSW - 20A Double Pole Switch with LED Indicator Polished Steel White Insert
    WRDP84NPSW
    20A Double Pole Switch with LED Indicator Polished Steel White Insert
  • 3
    WFDP84NPSB - 20A Double Pole Switch with LED Indicator Polished Steel Black Insert
    WFDP84NPSB
    20A Double Pole Switch with LED Indicator Polished Steel Black Insert
  • 4
    WFDP84FOPSW - 20A Double Pole Switch with Flex Outlet Polished Steel White Insert
    WFDP84FOPSW
    20A Double Pole Switch with Flex Outlet Polished Steel White Insert
  • 5
    WRDP84FOBSW - 20A Double Pole Switch with Flex Outlet Brushed Steel White Insert
    WRDP84FOBSW
    20A Double Pole Switch with Flex Outlet Brushed Steel White Insert

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland