The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Sollysta Decor­ative
  • Kitchen applic­a­tion
  • WFDP50VNBSB
  • Wiring accessories

50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel Black Insert WFDP50VNBSB

EAN
3250617263153
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel Black Insert

WFDP50VNBSB

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    50 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Mater­ials
  • Colour
    Stain­less steel
  • Surface finish
    Matt
  • Material
    Stain­less steel
  • Treat­ment
    Brushed
Iden­ti­fic­a­tion
  • Assembly arrange­ment
    Basic element with full cover plate
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth
    29.10 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Lighting
    With control LED for ON
  • Switch mode
    2-pole

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WFDP50VNBSB
PDF
Hager RoHS report WFDP50VNBSB
PDF

Downloads

  • Product image

    Image WFDP50VNBSB  | Hager

    Product Image WFDP50VNBSB

  • Product datasheet

    Image Hager Product data sheet WFDP50VNBSB  | Hager

    Hager Product data sheet WFDP50VNBSB

    50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel Black Insert

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-19

    PDF
    317,75 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    126,07 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-19

    PDF
    412,55 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-11-10

    PDF
    219,63 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    339,76 kB
    Image Declaration of conformity en-GB 2025-11-20  | Hager

    Declaration of conformity en-GB 2025-11-20

    PDF
    348,48 kB
More documentation

Discover more of this product range

    5
  • 1
    WRDP84BSW - 20A Double Pole Switch Brushed Steel White Insert
    WRDP84BSW
    20A Double Pole Switch Brushed Steel White Insert
  • 2
    WRDP84NIBSB - 20A Double Pole Switch Isolation Function with LED Brushed Steel Black Insert
    WRDP84NIBSB
    20A Double Pole Switch Isolation Function with LED Brushed Steel Black Insert
  • 3
    WRDP50VNBSB - 50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel Black Insert
    WRDP50VNBSB
    50A Double Pole Switch 2 Gang with LED Indicator Brushed Steel Black Insert
  • 4
    WRDP84NIBSW - 20A Double Pole Switch Isolation Function with LED Brushed Steel White Insert
    WRDP84NIBSW
    20A Double Pole Switch Isolation Function with LED Brushed Steel White Insert
  • 5
    WRDP84PSW - 20A Double Pole Switch Polished Steel White Insert
    WRDP84PSW
    20A Double Pole Switch Polished Steel White Insert

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland