The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Kitchen applic­a­tion
    • WFDP50NPSB
    EAN
    5015654741822
    Packaging
    1 Piece
    • Kitchen applic­a­tion

    50A Double Pole Switch 1 Gang with LED Indicator Polished Steel Black Insert WFDP50NPSB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    50A Double Pole Switch 1 Gang with LED Indicator Polished Steel Black Insert

    WFDP50NPSB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      50 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Silver
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      29.10 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Texts
    • Lighting
      With control LED for ON
    • Switch mode
      2-pole

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    2 way switch gallery InterBP with neutral 2 modules
    PDF
    28,95 MB
    Hager REACH declaration WFDP50NPSB
    PDF
    Hager RoHS report WFDP50NPSB
    PDF

    Downloads

    • Product image

      Image WFDP50NPSB  | Hager

      Product Image WFDP50NPSB

    • Product datasheet

      Image Hager Product data sheet WFDP50NPSB  | Hager

      Hager Product data sheet WFDP50NPSB

      50A Double Pole Switch 1 Gang with LED Indicator Polished Steel Black Insert

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      317,75 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      126,07 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-19

      PDF
      412,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      219,63 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      339,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      348,48 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WFDP84FOPSB - 20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
      WFDP84FOPSB
      20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
    • 2
      WFDP84FOBSB - 20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert
      WFDP84FOBSB
      20A Double Pole Switch with Flex Outlet Brushed Steel Black Insert
    • 3
      WFDP50NPSW - 50A Double Pole Switch 1 Gang with LED Indicator Polished Steel White Insert
      WFDP50NPSW
      50A Double Pole Switch 1 Gang with LED Indicator Polished Steel White Insert
    • 4
      WRDP84FOPSB - 20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
      WRDP84FOPSB
      20A Double Pole Switch with Flex Outlet Polished Steel Black Insert
    • 5
      WRDP84NIPSW - 20A Double Pole Switch Isolation Function with LED Polished Steel White Insert
      WRDP84NIPSW
      20A Double Pole Switch Isolation Function with LED Polished Steel White Insert

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland