Housing f. WDI16x, fl. w. wall • WDW161 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • WDW161
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
ADB406U - RCBO 1M 1P 10kA B-6A 30mA Type A
ADB406U
RCBO 1M 1P 10kA B-6A 30mA Type A
2
JK22503S - 250A 3 Pole JK2 Switch Incomer Kit
JK22503S
250A 3 Pole JK2 Switch Incomer Kit
3
JK030BEB - Earth Bar Hi Int, 2 x 15 Connections
JK030BEB
Earth Bar Hi Int, 2 x 15 Connections
4
ADC406U - RCBO 1M 1P 10kA C-6A 30mA  Type A
ADC406U
RCBO 1M 1P 10kA C-6A 30mA Type A
5
NCN316A - MCB 3P 10kA/15kA C-16A 3M
NCN316A
MCB 3P 10kA/15kA C-16A 3M

Flush-mounted housing for WDI16x, flush with wall

WDW161

Flush-mounted housing for WDI16x, flush with wall WDW161

EAN
3250617032698
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
Download the data sheet

Technical properties

Connectivity
  • With bus system KNX
    No
  • With bus system KNX radio
    No
Texts
  • Install­a­tion mode
    For flush-­mounted and hollow wall mounting, For vertical and hori­zontal mounting
Safety
  • Ingress Protec­tion (IP) class
    IP20
Mater­ials
  • Treat­ment
    Varnished
  • Colour
    Anthra­cite
  • Material
    Steel
Install­a­tion, mounting
  • Mounting on
    Flush mounting

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration WDW161 (english)
PDF
103,10 kB
RoHS declaration WDW161 (english)
PDF
103,59 kB

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland