Housing flush-mounted for WDI16x WDW160
EAN
3250617032681
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical properties
Connectivity
-
With bus system KNXNo
-
With bus system KNX radioNo
Safety
-
Ingress Protection (IP) classIP20
Materials
-
TreatmentVarnished
-
ColourAnthracite
-
MaterialSteel
Installation, mounting
-
Mounting onFlush mounting
Texts
-
Installation modeFor flush-mounted and hollow wall mounting, For vertical and horizontal mounting
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WDW160
Housing flush-mounted for WDI16x
PDF
More documentation