The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Volta and accessories
  • VZ225N
  • Distri­bu­tion systems

Locking bolt,Volta,for Cover,spare part VZ225N

EAN
3250616669383
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Locking bolt,Volta,for Cover,spare part

VZ225N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 9 products available

Referenced by

  • VU12IE

    Encl., Volta, flush, 1x12MOD, IP30, Version ireland

    0.00 €  / *
  • VU24IE

    Encl., Volta, flush, 2x12MOD, IP30, Version ireland

    0.00 €  / *
  • VU36IE

    Encl., Volta, flush, 3x12MOD, IP30, Version ireland

    0.00 €  / *
  • VU48IE

    Encl., Volta, flush, 4x12MOD, IP30, Version ireland

    0.00 €  / *
  • VF10101

    Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs

    0.00 €  / *
  • VF10101SPD

    Volta 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

    0.00 €  / *
  • VF8101

    Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs

    0.00 €  / *
  • VF8101SPD

    Volta 2Row 7W 1RCD - 2x6A Ltg. RCBOs SPD

    0.00 €  / *
  • VF9101

    Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs

    0.00 €  / *

Technical properties

Mater­ials
  • Material
    Plastic
  • Treat­ment
    Untreated
Compat­ib­ility
  • Suit­able for enclosure type
    Flush-­mounted, Hollow-wall-­mounted

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration VZ225N
PDF
Hager RoHS report VZ225N
PDF

Downloads

  • Product image

    Image VZ225N  | Hager

    Product Image VZ225N

  • Product datasheet

    Image Hager Product data sheet VZ225N  | Hager

    Hager Product data sheet VZ225N

    Locking bolt,Volta,for Cover,spare part

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-08-07  | Hager

    Declaration of conformity International 2023-08-07

    PDF
    366,52 kB
    Image Declaration of conformity en-GB 2024-11-08  | Hager

    Declaration of conformity en-GB 2024-11-08

    PDF
    250,15 kB
More documentation

Discover more of this product range

    5
  • 1
    S35S - Cover strips, RAL 9010, breakable, 219 mm
    S35S
    Cover strips, RAL 9010, breakable, 219 mm
  • 2
    P031F - Cover strips, universal, for 1/2 module
    P031F
    Cover strips, universal, for 1/2 module
  • 3
    P032F - Cover strips, universal, for 1 module
    P032F
    Cover strips, universal, for 1 module
  • 4
    VZ303 - VOLTA LOOK FOR STANDARD DOOR HANDLE
    VZ303
    VOLTA LOOK FOR STANDARD DOOR HANDLE
  • 5
    VZ133N - Door,Volta,flush/Hollow wall,transparent,3rows
    VZ133N
    Door, Volta, flush/Hollow wall, transparent, 3rows

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland