Door frame,Volta,2rows,door,RAL9010 • VZ102N | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Distri­bu­tion systems
            • Enclos­ures up to 63A
            • Volta and accessories
            • VZ102N
            VZ102N - Door frame,Volta,2rows,with Door,RAL 9010
            VZ102N - Door frame,Volta,2rows,with Door,RAL 9010

            Door frame,Volta,2rows,with Door,RAL 9010

            VZ102N

            VZ102N - Door frame,Volta,2rows,with Door,RAL 9010
            VZ102N - Door frame,Volta,2rows,with Door,RAL 9010
            • Distri­bu­tion systems

            Door frame,Volta,2rows,with Door,RAL 9010 VZ102N

            EAN
            3250616666078
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Compat­ib­ility
            • Suit­able for enclosure type
              Flush-­mounted, Hollow-wall-­mounted
            Dimen­sions
            • Height
              505.50 mm
            • Width
              348 mm
            • Depth
              36 mm
            Cover, door
            • Door/­cover is trans­parent
              No
            • Number of cabinet doors
              1
            • Number of locks
              0
            Mater­ials
            • RAL code
              9010
            • Colour
              Pure white
            • Material
              Metal
            • Treat­ment
              Untreated
            Archi­tec­ture
            • Cabinet Door Posi­tion
              Left
            Equip­ment
            • Number of rows
              2
            Safety
            • Ingress Protec­tion (IP) class
              IP30
            • Locking type
              Snap on lock
            Connectivity
            • Mounting type
              Screw mounting
            Install­a­tion, mounting
            • Suit­able for outdoor usage
              No

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            Halogen free Yes

            Certifications and documents

            PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
            PDF
            25,39 MB
            REACH declaration VZ102N (english)
            PDF
            103,10 kB
            RoHS declaration VZ102N (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image VZ102N  | Hager

              Product Image VZ102N

            • Declaration of conformity

              Image Declaration of conformity International 2023-08-07  | Hager

              Declaration of conformity International 2023-08-07

              PDF
              366,52 kB
              Image Declaration of conformity en-GB 2024-11-08  | Hager

              Declaration of conformity en-GB 2024-11-08

              PDF
              250,15 kB
            More documentation

            Discover more of this product range

              5
            • 1
              VU12IE - Encl.,Volta,flush,1x12MOD,IP30,Version ireland
              VU12IE
              Encl., Volta, flush, 1x12MOD, IP30, Version ireland
            • 2
              VU24IE - Encl.,Volta,flush,2x12MOD,IP30,Version ireland
              VU24IE
              Encl., Volta, flush, 2x12MOD, IP30, Version ireland
            • 3
              VU36IE - Encl.,Volta,flush,3x12MOD,IP30,Version ireland
              VU36IE
              Encl., Volta, flush, 3x12MOD, IP30, Version ireland
            • 4
              VU48IE - Encl.,Volta,flush,4x12MOD,IP30,Version ireland
              VU48IE
              Encl., Volta, flush, 4x12MOD, IP30, Version ireland
            • 5
              VZ101N - Door frame,Volta,1row,with Door,RAL 9010
              VZ101N
              Door frame, Volta, 1row, with Door, RAL 9010

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland