Mounting plate, univers, for telecom. • UZ62M5 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • UZ62M5

Mounting plate univers, for telcommunication,2field, for enclosure height 950mm

UZ62M5

  • Distri­bu­tion systems

Mounting plate univers, for telcommunication,2field, for enclosure height 950mm UZ62M5

EAN
3250616240308
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    760 mm
  • Width
    498 mm
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration UZ62M5 (english)
PDF
103,10 kB
RoHS declaration UZ62M5 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image UZ62M5  | Hager

    Product Image UZ62M5

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    UZ01T1 - Partition , universN, horizontal, 1 field
    UZ01T1
    Partition , universN, horizontal, 1 field
  • 2
    UZ02T1 - Partition,universN,horizontal,2 section
    UZ02T1
    Partition, universN, horizontal, 2 section
  • 3
    UZ03T1 - Separation,universN,horizontal,3 section
    UZ03T1
    Separation, universN, horizontal, 3 section
  • 4
    UZ06A1 - Close pin,universN,sealable,for cover,spare piece
    UZ06A1
    Close pin, universN, sealable, for cover, spare piece
  • 5
    UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
    UZ30T1
    Partition, universN, vertical, 450mm, able to break of in grid of 150mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland