Mounting plate, univers, for telecom. • UZ41M5 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Navigation Square
            Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
            View references
            • Solutions
            • Solutions by application
              • Commercial Distribution
              • Modular Devices & Connection
              • Lighting Connection & Control
              • Residential Distribution
              • Wiring Accessories
              • See All
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
            • Solutions for your project
              • Single house
              • Multi-residential
              • Office
              • Hotel
              • Other commercial buildings
              • See All
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
            • Solutions for your business
              • Electrical Contractor
              • Builder and Developer
              • Architect and Specifier
              • Panel Builder
              • See All
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
            • References
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
            • See All
          • Tools
            BIM assets
            The intelligent 3D model-based system that provides professionals with insight and tools.
            Visit BIM Objects
            BIM Support
            • Tools
            • BIM assets
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
            • See All
          • Support
            Tailored Solutions requests
            If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
            Get support
            • Support
            • Download Center
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
            • FAQ
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
            • How-to videos
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
            • Training
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
            • Catalogues
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
            • Reliability and ingenuity
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
            • Tailored solutions requests
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
            • See All
          • About us
            Shaping the electrical world together
            We remain by your side cooperating, collaborating and co-creating the future with you.
            Discover Hager
            • About us
            • News
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
            • Find your wholesaler
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
            • Contact us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
            • See All
          • See all the categories
          Account
          • Catalogue
          • Distri­bu­tion systems
          • Enclos­ures up to 160A
          • FW flush enclos­ures
          • UZ41M5
          UZ41M5 - Mounting plate univers, for telcommunication,1field, for enclosure height 650mm
          UZ41M5 - Mounting plate univers, for telcommunication,1field, for enclosure height 650mm

          Mounting plate univers, for telcommunication,1field, for enclosure height 650mm

          UZ41M5

          UZ41M5 - Mounting plate univers, for telcommunication,1field, for enclosure height 650mm
          UZ41M5 - Mounting plate univers, for telcommunication,1field, for enclosure height 650mm
          • Distri­bu­tion systems

          Mounting plate univers, for telcommunication,1field, for enclosure height 650mm UZ41M5

          EAN
          3250616240254
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Environmental value
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Height
            460 mm
          • Width
            248 mm
          Mater­ials
          • Material
            Steel

          Environmental value

          We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

          RoHS conform Yes
          REACH conform Yes
          Halogen free Yes

          Certifications and documents

          REACH declaration UZ41M5 (english)
          PDF
          103,10 kB
          RoHS declaration UZ41M5 (english)
          PDF
          103,59 kB

          Downloads

          • Product image

            Image UZ41M5  | Hager

            Product Image UZ41M5

          • Declaration of conformity

            Image Declaration  | Hager

            Declaration

            Declaration of conformity International 2023-05-12

            PDF
            332,34 kB
          More documentation

          Discover more of this product range

            5
          • 1
            UZ01T1 - Partition , universN, horizontal, 1 field
            UZ01T1
            Partition , universN, horizontal, 1 field
          • 2
            UZ02T1 - Partition,universN,horizontal,2 section
            UZ02T1
            Partition, universN, horizontal, 2 section
          • 3
            UZ03T1 - Separation,universN,horizontal,3 section
            UZ03T1
            Separation, universN, horizontal, 3 section
          • 4
            UZ06A1 - Close pin,universN,sealable,for cover,spare piece
            UZ06A1
            Close pin, universN, sealable, for cover, spare piece
          • 5
            UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
            UZ30T1
            Partition, universN, vertical, 450mm, able to break of in grid of 150mm

          Products

          • Commercial Distribution
          • Modular Devices and Connection
          • Lighting Connection and Control
          • Residential Distribution
          • Wiring Accessories
          • References

          Solutions

          • Single house
          • Multi-residential
          • Office
          • Hotel
          • Other

          Support

          • FAQs
          • Contact us
          • Catalogues
          • Download center
          • Training
          • How-to videos

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

           

          More about us

          Fol­low us

            • Privacy
            • Cookies
            • Report a vulnerability
            • Hagergroup

          Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland