The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UZ02Z1
  • Distri­bu­tion systems

Angle for rising,universN,for DIN rail, 2 pieces UZ02Z1

EAN
3250616364387
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Angle for rising,universN,for DIN rail, 2 pieces

UZ02Z1

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    25 mm
  • Width
    80 mm
  • Depth
    150 mm
Mater­ials
  • Material
    Steel

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UZ02Z1
PDF
Hager RoHS report UZ02Z1
PDF

Downloads

  • Product image

    Image UZ02Z1  | Hager

    Product Image UZ02Z1

  • Product datasheet

    Image Hager Product data sheet UZ02Z1  | Hager

    Hager Product data sheet UZ02Z1

    Angle for rising,universN,for DIN rail, 2 pieces

    PDF
More documentation

Discover more of this product range

    5
  • 1
    JE003 - Identification strip,universN,24 Module,for kits
    JE003
    Identification strip, universN, 24 Module, for kits
  • 2
    UZ00A1 - Double tower underpart, universN, 100 pieces
    UZ00A1
    Double tower underpart, universN, 100 pieces
  • 3
    UZ02A3 - Tower overpart, universN, high, left and right
    UZ02A3
    Tower overpart, universN, high, left and right
  • 4
    UZ03Z1 - Lowering bracket, universN, 50pieces, with adjustable angle
    UZ03Z1
    Lowering bracket, universN, 50pieces, with adjustable angle
  • 5
    UZ03Z2 - Lowering bracket, universN, 2pieces, with adjustable angle
    UZ03Z2
    Lowering bracket, universN, 2pieces, with adjustable angle

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland