The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • UZ02A2
    EAN
    3250616364066
    Packaging
    1 Piece

    Tower overpart, universN, high, right, 100 pieces UZ02A2

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    UZ02A3

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Tower overpart, universN, high, right, 100 pieces

    UZ02A2

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      282 mm
    • Width
      171 mm
    • Depth
      116 mm
    Mater­ials
    • Material
      Poly­amide (PA)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UZ02A2
    PDF
    RoHS report UZ02A2
    PDF

    Downloads

    • Product image

      Image UZ02A2  | Hager

      Product Image UZ02A2

    • Product datasheet

      Image Hager Product data sheet UZ02A2  | Hager

      Hager Product data sheet UZ02A2

      Tower overpart, universN, high, right, 100 pieces

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,01 MB
      Image Declaration of conformity en-GB 2026-08-04  | Hager

      Declaration of conformity en-GB 2026-08-04

      PDF
      1,06 MB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-03-06

      PDF
      709,43 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland