The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • UZ010
  • Distri­bu­tion systems

PE bus-bar,universN,Cu 20x5mm,1 section UZ010

EAN
3250616360105
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

PE bus-bar,universN,Cu 20x5mm,1 section

UZ010

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • FP21TN2

    Enclosure, univers, IP44, Protecion class1, 1950x300x205mm, empty

    0.00 €  / *
  • FP22TN2

    Enclosure, univers, IP44, Protecion class1, 1950x550x205mm, empty

    0.00 €  / *
  • FP23TN2

    Enclosure, univers, IP44, Protecion class1, 1950x800x205mm, empty

    0.00 €  / *
  • FP24TN2

    Enclosure, univers, IP44, Protecion class 1, 1950x1050x205mm, empty

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    25 mm
  • Height busbar
    20 mm
  • Width
    300 mm
  • Width/thick­ness busbar
    5 - 5 mm
  • Depth
    10 mm
Mater­ials
  • Material
    Copper

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UZ010
PDF
Hager RoHS report UZ010
PDF

Downloads

  • Product image

    Image UZ010  | Hager

    Product Image UZ010

  • Product datasheet

    Image Hager Product data sheet UZ010  | Hager

    Hager Product data sheet UZ010

    PE bus-bar,universN,Cu 20x5mm,1 section

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland