The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UZ00A3
  • Distri­bu­tion systems

One tower underpart, universN, right, 100 pieces UZ00A3

EAN
3250616364028
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

One tower underpart, universN, right, 100 pieces

UZ00A3

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    185 mm
  • Width
    171 mm
  • Depth
    116 mm
Mater­ials
  • Material
    Poly­amide (PA)

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UZ00A3
PDF
Hager RoHS report UZ00A3
PDF

Downloads

  • Product image

    Image UZ00A3  | Hager

    Product Image UZ00A3

  • Product datasheet

    Image Hager Product data sheet UZ00A3  | Hager

    Hager Product data sheet UZ00A3

    One tower underpart, universN, right, 100 pieces

    PDF
More documentation

Discover more of this product range

    5
  • 1
    JE003 - Identification strip,universN,24 Module,for kits
    JE003
    Identification strip, universN, 24 Module, for kits
  • 2
    UZ03Z2 - Lowering bracket, universN, 2pieces, with adjustable angle
    UZ03Z2
    Lowering bracket, universN, 2pieces, with adjustable angle
  • 3
    UZ06A2 - Adapter, universN, for tower top, 2pieces
    UZ06A2
    Adapter, universN, for tower top, 2pieces
  • 4
    UZ005 - Identifer stripe, universN, for device slot, 12 pieces
    UZ005
    Identifer stripe, universN, for device slot, 12 pieces
  • 5
    UZ00A1 - Double tower underpart, universN, 100 pieces
    UZ00A1
    Double tower underpart, universN, 100 pieces

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland