The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • UT44AN

Partition plate vertical, univers FW, height 450mm UT44AN

EAN
3250616302303
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Partition plate vertical, univers FW, height 450mm

UT44AN

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Height
    450 mm
  • Width
    14 mm
  • Depth
    45 mm
Mater­ials
  • Material
    Plastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration UT44AN
PDF
Hager RoHS report UT44AN
PDF

Downloads

  • Product image

    Image UT44AN  | Hager

    Product Image UT44AN

  • Product datasheet

    Image Hager Product data sheet UT44AN  | Hager

    Hager Product data sheet UT44AN

    Partition plate vertical, univers FW, height 450mm

    PDF
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland