The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • US21A1
  • Distri­bu­tion systems

Cover plate,universN,300x250mm,plain US21A1

EAN
3250616291553
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cover plate,universN,300x250mm,plain

US21A1

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • FWU63S

    FW flush encl. 6-rows 216 modules, IP30, classII, niche 957x815x115mm

    0.00 €  / *
  • FWU73S

    FW flush encl. 7-rows 252 modules, IP30, classII, niche 1107x815x115mm

    0.00 €  / *
  • FWU53S

    FW flush encl. 5-rows 180 modules, IP30, classII, niche 807x815x115mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    250 mm
  • Depth
    50 mm
Equip­ment
  • Number of section in width
    1
  • Number of rows
    2
Mater­ials
  • Colour
    Pure white
  • Trans­parent
    No
  • Material
    Plastic
Safety
  • Ingress Protec­tion (IP) class
    IP30

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration US21A1
PDF
Hager RoHS report US21A1
PDF

Downloads

  • Product image

    Image US21A1  | Hager

    Product Image US21A1

  • Product datasheet

    Image Hager Product data sheet US21A1  | Hager

    Hager Product data sheet US21A1

    Cover plate,universN,300x250mm,plain

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    UN06GN - Equipment unit for FW flush encl. with 6 DIN rails, without cover, 900x250mm
    UN06GN
    Equipment unit for FW flush encl. with 6 DIN rails, without cover, 900x250mm
  • 2
    UZ005 - Identifer stripe, universN, for device slot, 12 pieces
    UZ005
    Identifer stripe, universN, for device slot, 12 pieces
  • 3
    US41A1 - Cover plate,universN,600x250mm,plain
    US41A1
    Cover plate, universN, 600x250mm, plain
  • 4
    US31A3 - Cover plate,universN,450x250mm, 3x12M,slot distance 125mm
    US31A3
    Cover plate, universN, 450x250mm, 3x12M, slot distance 125mm
  • 5
    S35S - Cover strips, RAL 9010, breakable, 219 mm
    S35S
    Cover strips, RAL 9010, breakable, 219 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland