Kit, univers, FW, media, 750x250mm • UN51TN | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • UN51TN

Kit, univers FW, media with perforated mounting plate, 750x250mm

UN51TN

  • Distri­bu­tion systems

Kit, univers FW, media with perforated mounting plate, 750x250mm UN51TN

EAN
3250616240353
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mounting accessories 1 products available

Complete your system

  • Mounting accessories
  • UZ05A1

    Top tower overpart, universN, 4 pieces

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    750 mm
  • Width
    250 mm
  • Depth
    52 mm
Equip­ment
  • Number of section in width
    1

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
PDF
8,50 MB
REACH declaration UN51TN (english)
PDF
103,10 kB
RoHS declaration UN51TN (english)
PDF
103,84 kB

Downloads

  • Product image

    Image UN51TN  | Hager

    Product Image UN51TN

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-01-08

    PDF
    289,50 kB
More documentation

Discover more of this product range

    5
  • 1
    FWU31S - FW flush encl. 3-rows 36 modules, IP30, classII, niche 507x315x115mm
    FWU31S
    FW flush encl. 3-rows 36 modules, IP30, classII, niche 507x315x115mm
  • 2
    FWU32S - FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
    FWU32S
    FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
  • 3
    FWU33S - FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm
    FWU33S
    FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm
  • 4
    FWU41S - FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
    FWU41S
    FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
  • 5
    FWU42S - FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm
    FWU42S
    FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland