The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • UN05FN
    EAN
    3250616240186
    Packaging
    1 Piece

    Vertical uprights, univers FW, height 750mm, 2 pieces UN05FN

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vertical uprights, univers FW, height 750mm, 2 pieces

    UN05FN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Complete your system

    • Mounting accessories
    • UT90J

      Bracket adapeter, Univers, for uprights

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      750 mm
    • Width
      10.50 mm
    • Depth
      17 mm
    • Length
      800 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UN05FN
    PDF
    RoHS report UN05FN
    PDF

    Downloads

    • Product image

      Image UN05FN  | Hager

      Product Image UN05FN

    • Product datasheet

      Image Hager Product data sheet UN05FN  | Hager

      Hager Product data sheet UN05FN

      Vertical uprights, univers FW, height 750mm, 2 pieces

      PDF
    • Handbook

      Image Handbook en-GB 2023-07-07  | Hager

      Handbook en-GB 2023-07-07

      PDF
      11,76 MB
      Image Handbook fr-FR 2023-09-11  | Hager

      Handbook fr-FR 2023-09-11

      PDF
      11,49 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland