The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • UN04FN
  • Distri­bu­tion systems

Vertical uprights, univers FW, height 600mm, 2 pieces UN04FN

EAN
3250616240179
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Vertical uprights, univers FW, height 600mm, 2 pieces

UN04FN

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mounting accessories 2 products available
  • DIN rail adapter 3 products available

Compatible products

  • Referenced by 3 products available

Complete your system

  • Mounting accessories
  • DIN rail adapter
  • UT90G

    Carrier rail, universN, simple

    0.00 €  / *
  • UT90J

    Bracket adapeter, Univers, for uprights

    0.00 €  / *
  • UT90F

    Connecting road plate, universN, double

    0.00 €  / *
  • UT90L

    Connecting road plate, universN, half, left

    0.00 €  / *
  • UT90R

    Connecting road plate, universN, half, right

    0.00 €  / *

Referenced by

  • FWU41S

    FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm

    0.00 €  / *
  • FWU42S

    FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm

    0.00 €  / *
  • FWU43S

    FW flush encl. 4-rows 144 modules, IP30, classII, niche 657x815x115mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    600 mm
  • Width
    10.50 mm
  • Depth
    17 mm
  • Length
    650 mm
Mater­ials
  • Material
    Steel
  • Treat­ment
    Galvan­ised

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UN04FN
PDF
Hager RoHS report UN04FN
PDF

Downloads

  • Product image

    Image UN04FN  | Hager

    Product Image UN04FN

  • Product datasheet

    Image Hager Product data sheet UN04FN  | Hager

    Hager Product data sheet UN04FN

    Vertical uprights, univers FW, height 600mm, 2 pieces

    PDF
  • Handbook

    Image Handbook en-GB 2023-07-07  | Hager

    Handbook en-GB 2023-07-07

    PDF
    11,76 MB
    Image Handbook fr-FR 2023-09-11  | Hager

    Handbook fr-FR 2023-09-11

    PDF
    11,49 MB
    Image Handbook fr-FR 2023-09-28  | Hager

    Handbook fr-FR 2023-09-28

    PDF
    10,54 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    UN06GN - Equipment unit for FW flush encl. with 6 DIN rails, without cover, 900x250mm
    UN06GN
    Equipment unit for FW flush encl. with 6 DIN rails, without cover, 900x250mm
  • 2
    UZ005 - Identifer stripe, universN, for device slot, 12 pieces
    UZ005
    Identifer stripe, universN, for device slot, 12 pieces
  • 3
    US41A1 - Cover plate,universN,600x250mm,plain
    US41A1
    Cover plate, universN, 600x250mm, plain
  • 4
    US31A3 - Cover plate,universN,450x250mm, 3x12M,slot distance 125mm
    US31A3
    Cover plate, universN, 450x250mm, 3x12M, slot distance 125mm
  • 5
    S35S - Cover strips, RAL 9010, breakable, 219 mm
    S35S
    Cover strips, RAL 9010, breakable, 219 mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland