Vertical uprights,univers,FW,h450mm,2pcs • UN03FN | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • UN03FN

Vertical uprights, univers FW, height 450mm, 2 pieces

UN03FN

  • Distri­bu­tion systems

Vertical uprights, univers FW, height 450mm, 2 pieces UN03FN

EAN
3250616240162
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • DIN rail adapter 3 products available
  • Mounting accessories 2 products available

Complete your system

  • DIN rail adapter
  • Mounting accessories
  • UT90F

    Connecting road plate, universN,double

    0.00 €  / *
    Add to a list
    Add to a list
  • UT90L

    Connecting road plate, universN, half, left

    0.00 €  / *
    Add to a list
    Add to a list
  • UT90R

    Connecting road plate, universN, half, right

    0.00 €  / *
    Add to a list
    Add to a list
  • UT90G

    Carrier rail, universN, simple

    0.00 €  / *
    Add to a list
    Add to a list
  • UT90J

    Bracket adapeter, Univers, for uprights

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    450 mm
  • Width
    10.50 mm
  • Depth
    17 mm
  • Length
    500 mm
Mater­ials
  • Material
    Steel
  • Treat­ment
    Galvan­ised

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration UN03FN (english)
PDF
103,10 kB
RoHS declaration UN03FN (english)
PDF
103,59 kB

Downloads

  • Product image

    Image UN03FN  | Hager

    Product Image UN03FN

  • Handbook

    Image Handbook en-GB 2023-07-07  | Hager

    Handbook en-GB 2023-07-07

    PDF
    11,76 MB
    Image Handbook fr-FR 2023-09-11  | Hager

    Handbook fr-FR 2023-09-11

    PDF
    11,49 MB
    Image Handbook fr-FR 2023-09-28  | Hager

    Handbook fr-FR 2023-09-28

    PDF
    10,54 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    FWU31S - FW flush encl. 3-rows 36 modules, IP30, classII, niche 507x315x115mm
    FWU31S
    FW flush encl. 3-rows 36 modules, IP30, classII, niche 507x315x115mm
  • 2
    FWU32S - FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
    FWU32S
    FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm
  • 3
    FWU33S - FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm
    FWU33S
    FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm
  • 4
    FWU41S - FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
    FWU41S
    FW flush encl. 4-rows 48 modules, IP30, classII, niche 657x315x115mm
  • 5
    FWU42S - FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm
    FWU42S
    FW flush encl. 4-rows 96 modules, IP30, classII, niche 657x565x115mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland